Cylindrical Roller Bearing N3 Series, Single Row, X-Life (N309-E-XL-TVP2-C3>A)

Cylindrical Roller Bearing N3 Series, Single Row, X-Life N309-E-XL-TVP2-C3>A
  • Volume Discount

Product Details:

Manufacturer part number: N309-E-XL-TVP2-C3>A

Brand: FAG

Price: 80.72

Delivery time: 4 Days


Technical Data:

Cage material: Solid Window Cage made from PA66

Clearance: C3

Weight: 0.87 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

N309-E-XL-TVP2-C3>A

Part Number
N309-E-XL-TVP2-C3>A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cage material Clearance Weight
(kg)

80.72 €

1 Available 4 Days Solid Window Cage made from PA66C30.87

Loading...

  1. 1

Basic information

Model series >A Main dimension(mm) 45 x 100 x 25

This page is Cylindrical Roller Bearing N3 Series, Single Row, X-Life, part number N309-E-XL-TVP2-C3>A.
You can find the detail information about specifications and dimensions on part number N309-E-XL-TVP2-C3>A.

Variation of this product

Part Number
N309-E-XL-M1-C3>A
N309-E-XL-M1>A
N309-E-XL-TVP2>A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cage material Clearance Weight
(kg)

145.18 €

1 Available 4 Days Two Piece Brass Cage Roller GuidedC30.98

145.18 €

1 Available 4 Days Two Piece Brass Cage Roller GuidedCN0.98

80.72 €

1 Available 4 Days Solid Window Cage made from PA66CN0.87

Tech Support