Cylindrical Roller Bearing NUP..-E-XL-M1, with Cage, Single Row, Locating Bearing, Type NUP

Cylindrical Roller Bearing NUP..-E-XL-M1, with Cage, Single Row, Locating Bearing, Type NUP
  • Volume Discount
Cylindrical roller bearing NUP..-E-XL-M1, with cage, single row, locating bearing, 2 ribs on outer ring, 1 rib on inner ring, rib washer internal, type NUP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NUP211-E-XL-M1-C3
NUP2230-E-XL-M1
NUP2230-E-XL-M1-C3
NUP2232-E-XL-M1
NUP2234-E-XL-M1
NUP2236-E-XL-M1
NUP2236-E-XL-M1-C3
NUP2309-E-XL-M1-C3
NUP2311-E-XL-M1-C3
NUP2312-E-XL-M1-C3
NUP2313-E-XL-M1-C3
NUP2314-E-XL-M1-C3
NUP2315-E-XL-M1-C3
NUP2316-E-XL-M1-C3
NUP2318-E-XL-M1-C3
NUP2319-E-XL-M1-C3
NUP2324-E-XL-M1
NUP2324-E-XL-M1-C3
NUP2328-E-XL-M1
NUP2330-E-XL-M1
NUP330-E-XL-M1
NUP330-E-XL-M1-C3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)
-

126.77 €

1 Available 4 Days 10021559900095000130005800C30.76

1,713.83 €

1000 4 Days 2707315078000097000045501850CN19
-

1,713.83 €

1000 4 Days 2707315078000097000045501850C319

2,025.43 €

1000 4 Days 29080160940000117000041501660CN24.3

2,383.37 €

1000 4 Days 310861701130000140000038001470CN30.247

2,776.68 €

1000 4 Days 320861801180000149000037001380CN31.4
-

2,776.68 €

1000 4 Days 320861801180000149000037001380C331.4
-

174.34 €

1000 4 Days 1003645163000154000128005200C31.46
-

254.34 €

1000 4 Days 1204355235000230000104004500C32.5
-

313.29 €

1000 4 Days 130466026500026000096004250C33.11
-

355.82 €

1000 4 Days 140486529500028500088004000C33.685
-

458.98 €

1000 4 Days 150517032500032500082003800C34.53
-

505.31 €

1000 4 Days 160557539000039500076003550C35.6
-

529.74 €

1000 4 Days 170588042000042500072003450C36.6
-

660.28 €

1000 4 Days 190649051000053000063003000C38.915
-

805.12 €

1000 4 Days 200679554000058000061002800C310.6

1,878.91 €

1000 4 Days 26086120930000101000045501980CN23.9
-

1,878.91 €

1000 4 Days 26086120930000101000045501980C323.9

3,053.75 €

1000 4 Days 3001021401210000139000039501620CN37.2

3,360.31 €

1000 4 Days 3201081501380000160000036501460CN44.7

2,011.97 €

1000 4 Days 3206515090000093000036501940CN26.8
-

2,011.97 €

1000 4 Days 3206515090000093000036501940C326.8

Loading...

  1. 1

Basic information

Cage material Two Piece Brass Cage Roller Guided

Tech Support