Tapered Roller Bearing 329, Main Dimensions to DIN ISO 355 / DIN 720, Separable, Adjusted or in Pairs (32914)

Tapered Roller Bearing 329, Main Dimensions to DIN ISO 355 / DIN 720, Separable, Adjusted or in Pairs 32914
  • Volume Discount

Product Details:

Manufacturer part number: 32914

Brand: FAG

Price: 51.72

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 100 mm

Bore diameter: 70 mm

Dynamic load rating (radial): 71000 N

Radial load rating: 116000 N

Limiting speed [n G]: 7000 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

32914

Part Number
32914
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Width Inner Ring [B]
(mm)
Width, outer ring
(mm)
Width, total [T]
(mm)
Thermal speed rating [n ϑr]
(1/min)
Quality level Weight
(kg)
-

51.72 €

1000 4 Days 100707100011600070002016203800Standard0.498

Loading...

  1. 1

This page is Tapered Roller Bearing 329, Main Dimensions to DIN ISO 355 / DIN 720, Separable, Adjusted or in Pairs, part number 32914.
You can find the detail information about specifications and dimensions on part number 32914.

Variation of this product

Part Number
32912
32912-H
32913
32914-H
32915
32915-H
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Width Inner Ring [B]
(mm)
Width, outer ring
(mm)
Width, total [T]
(mm)
Thermal speed rating [n ϑr]
(1/min)
Quality level Weight
(kg)
-

41.28 €

1000 4 Days 8560490008500083001714174250Standard0.544

42.55 €

1 Available 4 Days 8560466008500066401714174250H0.315
-

48.14 €

5 Available 4 Days 9065495008800078001714174000Standard0.322

53.32 €

1 Available 4 Days 100706750011600056002016203800H0.51
-

57.95 €

1 4 Days 105757400012400066002016203550Standard0.515

58.03 €

1 Available Quote 105757030012400052802016203550H0.52

Tech Support