Spherical Roller Bearing 223..-E1, Main Dimensions to DIN 635-2, Cylindrical Bore (22308-E1-XL-C2)

Spherical Roller Bearing 223..-E1, Main Dimensions to DIN 635-2, Cylindrical Bore 22308-E1-XL-C2
  • Volume Discount

Product Details:

Manufacturer part number: 22308-E1-XL-C2

Brand: FAG

Price: 80.37

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 90 mm

Width B (or T): 33 mm

Bore diameter: 40 mm

Dynamic load rating (radial): 156000 N

Radial load rating: 149000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22308-E1-XL-C2

Part Number
22308-E1-XL-C2
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)
-

80.37 €

1000 4 Days 90334015600014900076005500C21.018

Loading...

  1. 1

This page is Spherical Roller Bearing 223..-E1, Main Dimensions to DIN 635-2, Cylindrical Bore, part number 22308-E1-XL-C2.
You can find the detail information about specifications and dimensions on part number 22308-E1-XL-C2.

Variation of this product

Part Number
22309-E1-XL>A
22310-E1-XL-C2
22311-E1-XL-C2
22314-E1-XL-C2
22314-E1-XL>A
22315-E1-XL-C2
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)
-

87.54 €

1 Available 4 Days 100364518700018300068005000CN1.368
-

100.58 €

1000 4 Days 110405022900022300063004800C21.878
-

115.91 €

1000 4 Days 120435526500026000058004500C22.354
-

176.00 €

1000 4 Days 150517039000039000048003700C24.285
-

171.80 €

1 Available 4 Days 150517039000039000048003700CN4.312
-

202.43 €

1000 4 Days 160557544500045000045003550C25.253

Tech Support