Spherical Roller Bearing 231..-E1A, Main Dimensions to DIN 635-2, Cylindrical Bore (23128-E1A-XL-M-C5)

Spherical Roller Bearing 231..-E1A, Main Dimensions to DIN 635-2, Cylindrical Bore 23128-E1A-XL-M-C5
  • Volume Discount

Product Details:

Manufacturer part number: 23128-E1A-XL-M-C5

Brand: FAG

Price: 554.91

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 225 mm

Width B (or T): 68 mm

Bore diameter: 140 mm

Dynamic load rating (radial): 760000 N

Radial load rating: 1010000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23128-E1A-XL-M-C5

Part Number
23128-E1A-XL-M-C5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Accuracy class Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)

554.91 €

1 Available 4 Days 225681407600001010000Standard30001930C510.4

Loading...

  1. 1

This page is Spherical Roller Bearing 231..-E1A, Main Dimensions to DIN 635-2, Cylindrical Bore, part number 23128-E1A-XL-M-C5.
You can find the detail information about specifications and dimensions on part number 23128-E1A-XL-M-C5.

Variation of this product

Part Number
23130-E1A-XL-M-C2
23130-E1A-XL-M-C5
23130-E1A-XL-M-T52BW
23136-E1A-XL-M-C5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Accuracy class Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)

683.57 €

1000 4 Days 2508015010000001330000Standard26501720C215.57

683.57 €

1000 4 Days 2508015010000001330000Standard26501720C515.7

703.17 €

1000 4 Days 2508015010000001330000T52BW (Running accuracy P5 for the inner and outer ring)26501720CN15.573

1,179.05 €

1 Available 4 Days 3009618014200001950000Standard22301350C526.902

Tech Support