Spherical Roller Bearing 222..-E1-K, Main Dimensions to DIN 635-2, Tapered Bore

Spherical Roller Bearing 222..-E1-K, Main Dimensions to DIN 635-2, Tapered Bore
  • Volume Discount
Spherical roller bearings 222..-E1-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22210-E1-XL-K-C2
22210-E1-XL-K-C4
22211-E1-XL-K-C2
22212-E1-XL-K-C4
22213-E1-XL-K-C4
22215-E1-XL-K-C2
22215-E1-XL-K-C4
22216-E1-XL-K-C2
22217-E1-XL-K-C4
22218-E1-XL-K-C2
22220-E1-XL-K-C5
22228-E1-XL-K-C3>A
22232-E1-XL-K-C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)

60.95 €

1000 4 Days 90235010900010700098005100C20.585

59.66 €

1000 4 Days 90235010900010700098005100C40.585

63.85 €

1000 4 Days 100255512900013000090004650C20.805

72.02 €

1000 4 Days 110286016000015500081004550C41.078

82.92 €

1000 4 Days 120316520200021000070004200C41.476

111.66 €

1000 4 Days 130317521600023700065003700C21.55

109.95 €

1000 4 Days 130317521600023700065003700C41.634

128.28 €

1000 4 Days 140338025000027000062003550C22.022

145.32 €

1000 4 Days 150368530500032500057003450C42.546

170.03 €

1000 4 Days 160409034500037500052003400C23.26

224.58 €

1000 4 Days 1804610043000047500045503150C54.84

515.83 €

1 Available 4 Days 25068140870000104000031502250C313.768

805.46 €

1000 4 Days 290801601150000140000026501900C422.03

Loading...

  1. 1

Tech Support