Spherical Roller Bearing 239, Main Dimensions to DIN 635-2, Cylindrical Bore (Part Numbers)

Spherical Roller Bearing 239, Main Dimensions to DIN 635-2, Cylindrical Bore
Spherical roller bearings 239, main dimensions to DIN 635-2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23936-S-MB-C2
23944-S-MB-C5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Weight
(kg)

838.69 €

1000 4 Days 25052180445000840000320018507.82

1,063.69 €

1000 4 Days 3006022061000012400002600146012.39

Loading...

  1. 1

Tech Support