Manufacturer part number: 22312-E1-XL-K-C4
Brand: FAG
Price: 130.42 €
Delivery time: 4 Days
Outer Diameter D: 130 mm
Width B (or T): 46 mm
Bore diameter: 60 mm
Dynamic load rating (radial): 310000 N
Radial load rating: 310000 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22312-E1-XL-K-C4
Part Number
|
---|
22312-E1-XL-K-C4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (mm) | Width B (or T) (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Limiting speed [n G] (1/min) | Reference speed [n ϑr] (1/min) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
130.42 € | 1000 | 4 Days | 130 | 46 | 60 | 310000 | 310000 | 5400 | 4200 | 2.7 |
Loading...
This page is Spherical Roller Bearing 223..-E1-K, Main Dimensions to DIN 635-2, Tapered Bore, part number 22312-E1-XL-K-C4.
You can find the detail information about specifications and dimensions on part number 22312-E1-XL-K-C4.
Configure
Basic Attributes
Type
Outer Diameter D(mm)
Width B (or T)(mm)
Bore diameter(mm)
Dynamic load rating (radial)(N)
Radial load rating(N)
Limiting speed [n G](1/min)
Reference speed [n ϑr](1/min)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22309-E1-XL-K-C4 |
22315-E1-XL-K-C3>A |
22316-E1-XL-K-C3>A |
22320-E1-XL-K-C2 |
22330-E1-XL-K-C2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter D (mm) | Width B (or T) (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Limiting speed [n G] (1/min) | Reference speed [n ϑr] (1/min) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
88.22 € | 1000 | 4 Days | 100 | 36 | 45 | 187000 | 183000 | 6800 | 5000 | 1.34 | ||
197.54 € | 1 | Available | 4 Days | 160 | 55 | 75 | 445000 | 450000 | 4500 | 3550 | 5.174 | |
226.83 € | 1 | Available | 4 Days | 170 | 58 | 80 | 495000 | 510000 | 4250 | 3400 | 6.131 | |
454.57 € | 1 | Available | 4 Days | 215 | 73 | 100 | 810000 | 920000 | 3300 | 2380 | 11.71 | |
1,439.57 € | 1000 | 4 Days | 320 | 108 | 150 | 1640000 | 1850000 | 2290 | 1520 | 40.438 |