Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
29476-E1-XL-MB |
29480-E1-XL-MB |
29484-E1-XL-MB |
29488-E1-XL-MB |
29492-E1-XL-MB |
29496-E1-XL-MB |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (mm) | Bore diameter (mm) | Dynamic load rating (axial) (N) | Static load rating (axial) (N) | Limiting speed [n G] (1/min) | Reference speed [n ϑr] (1/min) | Height [T] (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24,510.94 € | 1000 | 4 Days | 670 | 380 | 7200000 | 24,200,000 | 930 | 445 | 175 | 257.5 | |||
26,962.86 € | 1000 | 4 Days | 710 | 400 | 8200000 | 26,500,000 | 870 | 425 | 185 | 304 | |||
30,198.09 € | 1000 | 4 Days | 730 | 420 | 8200000 | 28,500,000 | 840 | 395 | 185 | 317 | |||
33,218.09 € | 1000 | 4 Days | 780 | 440 | 9700000 | 32,500,000 | 780 | 375 | 206 | 408 | |||
38,200.48 € | 1000 | 4 Days | 800 | 460 | 9800000 | 33,500,000 | 760 | 360 | 206 | 424.5 | |||
40,110.22 € | 1000 | 4 Days | 850 | 480 | 11700000 | 39,500,000 | 710 | 335 | 224 | 529 |
Loading...
Configure
Basic Attributes
Outer Diameter D(mm)
Bore diameter(mm)
Dynamic load rating (axial)(N)
Static load rating (axial)(N)
Limiting speed [n G](1/min)
Reference speed [n ϑr](1/min)
Height [T](mm)
Type
Filter by standard shipping days
Optional Attributes