Manufacturer part number: NDK92
Brand: FAG
Price: 1,410.02 €
Delivery time: 4 Days
Outer Diameter D: 476.1 mm
Weight: 11.5 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NDK92
Strength [b](mm) | 20 |
---|
This page is Covers NDK for SNS Housing, part number NDK92.
You can find the detail information about specifications and dimensions on part number NDK92.
Part Number |
---|
NDK88 |
NDK96 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter D (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|
1,343.14 € | 1 | Available | 4 Days | 455.9 | 9.4 | ||
1,551.02 € | 1 | Available | 4 Days | 496.1 | 13.7 |