Cylindrical Roller Bearing N2..-M1, with Cage, Single Row, Non-Locating Bearing, Type N2

Cylindrical Roller Bearing N2..-M1, with Cage, Single Row, Non-Locating Bearing, Type N2
Cylindrical roller bearing N2..-M1, with cage, single row, non-locating bearing, 0 ribs on outer ring, 2 rib on inner ring, type N2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
N238-E-M1
N240-E-M1
N248-E-TB-M1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed for grease lubrication [n G Grease]
(1/min)
Limiting Speed for Oil Lubrication [n G Oil]
(1/min)
Weight
(kg)

2,061.66 €

1000 4 Days 340551906800009300002600305022.5

2,370.74 €

1000 4 Days 3605820075000010400002450290027

4,640.42 €

1000 4 Days 44072240116000016500001980232051.2

Loading...

  1. 1

Tech Support