Cylindrical Roller Bearing NJ..-E-M1, with Cage, Single Row, Semi-Locating Bearing, 2 Ribs on Outer Ring, 1 Rib on Inner Ring, Type NJ (NJ334-E-TB-M1)

Cylindrical Roller Bearing NJ..-E-M1, with Cage, Single Row, Semi-Locating Bearing, 2 Ribs on Outer Ring, 1 Rib on Inner Ring, Type NJ NJ334-E-TB-M1
  • Volume Discount

Product Details:

Manufacturer part number: NJ334-E-TB-M1

Brand: FAG

Price: 2,781.83

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 360 mm

Width B (or T): 72 mm

Bore diameter: 170 mm

Dynamic load rating (radial): 960000 N

Radial load rating: 1210000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NJ334-E-TB-M1

Part Number
NJ334-E-TB-M1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Weight
(kg)

2,781.83 €

1 Available 4 Days 3607217096000012100002800161038.12

Loading...

  1. 1

This page is Cylindrical Roller Bearing NJ..-E-M1, with Cage, Single Row, Semi-Locating Bearing, 2 Ribs on Outer Ring, 1 Rib on Inner Ring, Type NJ, part number NJ334-E-TB-M1.
You can find the detail information about specifications and dimensions on part number NJ334-E-TB-M1.

Variation of this product

Part Number
NJ336-E-TB-M1
NJ348-E-TB-M1
NJ356-E-TB-M1
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Weight
(kg)

3,338.03 €

1 Available 4 Days 38075180104000013200002650150045.2

7,841.06 €

1 Available 4 Days 50095240172000022800001980100095.77

11,761.60 €

1 Available 4 Days 580108280218000030500001700790144.3

Tech Support