Cylindrical Roller Bearing NJ..-M1, with Cage, Single Row, Semi-Locating Bearing, 2 Ribs on Outer Ring, 1 Rib on Inner Ring, Type NJ

Cylindrical Roller Bearing NJ..-M1, with Cage, Single Row, Semi-Locating Bearing, 2 Ribs on Outer Ring, 1 Rib on Inner Ring, Type NJ
  • Volume Discount
Cylindrical roller bearing NJ..-M1, with cage, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type NJ

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NJ2340-EX-TB-M1

Part Number
NJ2340-EX-TB-M1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6,342.69 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(mm) 420 Width B (or T)(mm) 138 Bore diameter(mm) 200
Dynamic load rating (radial)(N) 2040000 Radial load rating(N) 2900000 Limiting speed [n G](1/min) 2330
Reference speed [n ϑr](1/min) 940 Weight(kg) 98.3

This page is Cylindrical Roller Bearing NJ..-M1, with Cage, Single Row, Semi-Locating Bearing, 2 Ribs on Outer Ring, 1 Rib on Inner Ring, Type NJ, part number NJ2340-EX-TB-M1.
You can find the detail information about specifications and dimensions on part number NJ2340-EX-TB-M1.

Tech Support