Cylindrical Roller Bearing NN..-D-TVP-SP-XL, with Cage, Two-Row, Non-Locating Bearing, Type NN (NN3010-D-TVP-SP-XL)

Cylindrical Roller Bearing NN..-D-TVP-SP-XL, with Cage, Two-Row, Non-Locating Bearing, Type NN NN3010-D-TVP-SP-XL
  • Volume Discount

Product Details:

Manufacturer part number: NN3010-D-TVP-SP-XL

Brand: FAG

Price: 277.71

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 80 mm

Width B (or T): 23 mm

Bore diameter: 50 mm

Dynamic load rating (radial): 63000 N

Radial load rating: 73000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NN3010-D-TVP-SP-XL

Part Number
NN3010-D-TVP-SP-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Fatigue load limit, radial [C ur]
(N)
Limiting speed for grease lubrication [n G Grease]
(1/min)
Limiting Speed for Oil Lubrication [n G Oil]
(1/min)
Weight
(kg)

277.71 €

1 Available 4 Days 80235063000730001130013500159000.401

Loading...

  1. 1

This page is Cylindrical Roller Bearing NN..-D-TVP-SP-XL, with Cage, Two-Row, Non-Locating Bearing, Type NN, part number NN3010-D-TVP-SP-XL.
You can find the detail information about specifications and dimensions on part number NN3010-D-TVP-SP-XL.

Variation of this product

Part Number
NN3007-D-TVP-SP-XL
NN3008-D-TVP-SP-XL
NN3009-D-TVP-SP-XL
NN3011-D-TVP-SP-XL
NN3012-D-TVP-SP-XL
NN3013-D-TVP-SP-XL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Fatigue load limit, radial [C ur]
(N)
Limiting speed for grease lubrication [n G Grease]
(1/min)
Limiting Speed for Oil Lubrication [n G Oil]
(1/min)
Weight
(kg)

249.38 €

1 Available 4 Days 6220354050041500670017800209000.235

251.55 €

1 Available 4 Days 6821404650052000840016200191000.290

272.06 €

1 Available 4 Days 75234559000650001020014400169000.369

286.00 €

1 Available 4 Days 90265582000970001580011900141000.598

294.72 €

1 Available 4 Days 952660870001060001740011300133000.642

303.02 €

1 Available 4 Days 1002665910001160001900010800127000.665

Tech Support