Cylindrical Roller Bearing NU..-E-XL-M1, with Cage, Single Row, Non-Locating Bearing, Type NU

Cylindrical Roller Bearing NU..-E-XL-M1, with Cage, Single Row, Non-Locating Bearing, Type NU
Cylindrical roller bearing NU..-E-XL-M1, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NU321-E-XL-M1

Part Number
NU321-E-XL-M1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

597.11 €

1000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(mm) 225 Width B (or T)(mm) 49 Bore diameter(mm) 105
Dynamic load rating (radial)(N) 495000 Radial load rating(N) 470000 Limiting speed [n G](1/min) 5300
Reference speed [n ϑr](1/min) 3200 Weight(kg) 9.63

This page is Cylindrical Roller Bearing NU..-E-XL-M1, with Cage, Single Row, Non-Locating Bearing, Type NU, part number NU321-E-XL-M1.
You can find the detail information about specifications and dimensions on part number NU321-E-XL-M1.

Tech Support