Sealed Spherical Roller Bearing 240..-BE-2VSR, Lip Seals on Both Sides (24024-BE-XL-2VSR)

Sealed Spherical Roller Bearing 240..-BE-2VSR, Lip Seals on Both Sides 24024-BE-XL-2VSR
  • Volume Discount

Product Details:

Manufacturer part number: 24024-BE-XL-2VSR

Brand: FAG

Price: 669.43

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 180 mm

Width B (or T): 60 mm

Bore diameter: 120 mm

Dynamic load rating (radial): 450000 N

Radial load rating: 690000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24024-BE-XL-2VSR

Part Number
24024-BE-XL-2VSR
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Clearance Weight
(kg)

669.43 €

1 Available 4 Days 18060120450000690000860CN5.567

Loading...

  1. 1

This page is Sealed Spherical Roller Bearing 240..-BE-2VSR, Lip Seals on Both Sides, part number 24024-BE-XL-2VSR.
You can find the detail information about specifications and dimensions on part number 24024-BE-XL-2VSR.

Variation of this product

Part Number
24024-BE-XL-2VSR-C3
24024-BE-XL-2VSR-C4
24026-BE-XL-2VSR
24026-BE-XL-2VSR-C4
24028-BE-XL-2VSR
24030-BE-XL-2VSR
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Clearance Weight
(kg)
-

642.65 €

1000 4 Days 18060120450000690000860C35.3
-

663.11 €

1000 4 Days 18060120450000690000860C45.3

729.82 €

1 Available 4 Days 20069130570000860000780CN7.789
-

751.98 €

1 Available 4 Days 20069130570000860000780C47.8

808.86 €

1000 4 Days 21069140590000930000740CN8.274

958.86 €

1 Available 4 Days 225751506800001090000690CN10.345

Tech Support