Sealed Spherical Roller Bearing 241..-BE-2VSR, Lip Seals on Both Sides (24122-BE-XL-2VSR-C4)

Sealed Spherical Roller Bearing 241..-BE-2VSR, Lip Seals on Both Sides 24122-BE-XL-2VSR-C4
  • Volume Discount

Product Details:

Manufacturer part number: 24122-BE-XL-2VSR-C4

Brand: FAG

Price: 717.37

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 180 mm

Width B (or T): 69 mm

Bore diameter: 110 mm

Dynamic load rating (radial): 530000 N

Radial load rating: 750000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24122-BE-XL-2VSR-C4

Part Number
24122-BE-XL-2VSR-C4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Clearance Weight
(kg)
-

717.37 €

1 Available 4 Days 18069110530000750000830C46.755

Loading...

  1. 1

This page is Sealed Spherical Roller Bearing 241..-BE-2VSR, Lip Seals on Both Sides, part number 24122-BE-XL-2VSR-C4.
You can find the detail information about specifications and dimensions on part number 24122-BE-XL-2VSR-C4.

Variation of this product

Part Number
24122-BE-XL-2VSR
24126-BE-XL-2VSR-C4
24130-BE-XL-2VSR
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Clearance Weight
(kg)

696.06 €

1 Available 4 Days 18069110530000750000830CN6.7
-

1,052.98 €

1 Available 4 Days 210801307100001050000700C410.59

1,453.40 €

1 Available 4 Days 25010015010500001520000590CN20

Tech Support