Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
N1009-C-K-PVPA1-SP
Outer Diameter D(mm) | 75 | Width B (or T)(mm) | 16 | Bore diameter(mm) | 45 |
---|---|---|---|---|---|
Dynamic load rating (radial)(N) | 29000 | Radial load rating(N) | 32500 | Fatigue load limit, radial [C ur](N) | 4100 |
Limiting speed for grease lubrication [n G Grease](1/min) | 24400 | Limiting Speed for Oil Lubrication [n G Oil](1/min) | 28500 | Weight(kg) | 0.238 |
This page is Single-Row Cylindrical Roller Bearing, with Plastic Cage, N10 Series, part number N1009-C-K-PVPA1-SP.
You can find the detail information about specifications and dimensions on part number N1009-C-K-PVPA1-SP.