Spherical Roller Bearing 222..-BEA-XL-K-MB1, Symmetric 2 Outer Ribs with Rib Washer, Tapered Bore (Part Numbers)

Spherical Roller Bearing 222..-BEA-XL-K-MB1, Symmetric 2 Outer Ribs with Rib Washer, Tapered Bore
  • Volume Discount
Spherical roller bearing 222..-BEA-XL-K-MB1, symmetric 2 outer ribs with rib washer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22260-BEA-XL-K-MB1
22260-BEA-XL-K-MB1-C3
22264-BEA-XL-K-MB1-C3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)

8,467.95 €

1 Available 4 Days 540140300310000042500001500900CN135.2
-

8,467.95 €

1 Available 4 Days 540140300310000042500001500900C3135.2
-

12,296.15 €

1 Available 4 Days 580150320355000047000001410850C3166.5

Loading...

  1. 1

Tech Support