Spherical Roller Bearing 223..-BEA-XL-K-MB1, Symmetric 2 Outer Ribs with Rib Washer, Tapered Bore (22348-BEA-XL-K-MB1)

Spherical Roller Bearing 223..-BEA-XL-K-MB1, Symmetric 2 Outer Ribs with Rib Washer, Tapered Bore 22348-BEA-XL-K-MB1
  • Volume Discount

Product Details:

Manufacturer part number: 22348-BEA-XL-K-MB1

Brand: FAG

Price: 5,979.94

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 500 mm

Width B (or T): 155 mm

Bore diameter: 240 mm

Dynamic load rating (radial): 3200000 N

Radial load rating: 4050000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22348-BEA-XL-K-MB1

Part Number
22348-BEA-XL-K-MB1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)

5,979.94 €

1 Available 4 Days 500155240320000040500001510830CN143.585

Loading...

  1. 1

This page is Spherical Roller Bearing 223..-BEA-XL-K-MB1, Symmetric 2 Outer Ribs with Rib Washer, Tapered Bore, part number 22348-BEA-XL-K-MB1.
You can find the detail information about specifications and dimensions on part number 22348-BEA-XL-K-MB1.

Variation of this product

Part Number
22348-BEA-XL-K-MB1-C3
22352-BEA-XL-K-MB1
22352-BEA-XL-K-MB1-C3
22352-BEA-XL-K-MB1-C4
22356-BEA-XL-K-MB1
22356-BEA-XL-K-MB1-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)
-

5,979.94 €

1 Available 4 Days 500155240320000040500001510830C3143.545

7,520.05 €

1000 4 Days 540165260365000046500001390740CN177.02
-

7,520.05 €

1000 4 Days 540165260365000046500001390740C3177.64
-

8,224.17 €

1 Available 4 Days 540165260365000046500001390740C4177.6

10,260.91 €

1 Available 4 Days 580175280415000053000001280670CN217
-

10,260.91 €

1 Available 4 Days 580175280415000053000001280670C3216.5

Tech Support