Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22317-E1-XL-T41D |
22318-E1-XL-T41D |
22319-E1-XL-T41D |
22320-E1-XL-T41D |
22322-E1-XL-T41D |
22324-E1-XL-T41D |
22328-E1-XL-T41D |
22330-E1-XL-T41D |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (mm) | Width B (or T) (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Limiting speed [n G] (1/min) | Reference speed [n ϑr] (1/min) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
337.95 € | 1000 | 4 Days | 180 | 60 | 85 | 540000 | 560000 | 4100 | 3200 | 7.228 | |||
389.09 € | 1000 | 4 Days | 190 | 64 | 90 | 610000 | 630000 | 3850 | 3000 | 8.528 | |||
455.14 € | 1000 | 4 Days | 200 | 67 | 95 | 670000 | 700000 | 3700 | 2800 | 9.878 | |||
550.60 € | 1000 | 4 Days | 215 | 73 | 100 | 810000 | 920000 | 3300 | 2380 | 13.061 | |||
743.23 € | 1000 | 4 Days | 240 | 80 | 110 | 950000 | 1070000 | 3000 | 2130 | 17.702 | |||
929.91 € | 1000 | 4 Days | 260 | 86 | 120 | 1080000 | 1170000 | 2850 | 2000 | 21.991 | |||
1,452.37 € | 1000 | 4 Days | 300 | 102 | 140 | 1460000 | 1630000 | 2420 | 1660 | 34.321 | |||
1,816.31 € | 1000 | 4 Days | 320 | 108 | 150 | 1640000 | 1850000 | 2290 | 1520 | 41.28 |
Loading...
Configure
Basic Attributes
Outer Diameter D(mm)
Width B (or T)(mm)
Bore diameter(mm)
Dynamic load rating (radial)(N)
Radial load rating(N)
Limiting speed [n G](1/min)
Reference speed [n ϑr](1/min)
Type
Filter by standard shipping days
Optional Attributes