Spherical Roller Bearing 230..-BEA-XL-K-MB1, Symmetric 2 Outer Ribs with Rib Washer, Tapered Bore (23096-BEA-XL-K-MB1)

Spherical Roller Bearing 230..-BEA-XL-K-MB1, Symmetric 2 Outer Ribs with Rib Washer, Tapered Bore 23096-BEA-XL-K-MB1
  • Volume Discount

Product Details:

Manufacturer part number: 23096-BEA-XL-K-MB1

Brand: FAG

Price: 10,748.46

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 700 mm

Width B (or T): 165 mm

Bore diameter: 480 mm

Dynamic load rating (radial): 4450000 N

Radial load rating: 8000000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23096-BEA-XL-K-MB1

Part Number
23096-BEA-XL-K-MB1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Accuracy class Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)

10,748.46 €

1 Available 4 Days 70016548044500008000000Standard950550CN205.5

Loading...

  1. 1

This page is Spherical Roller Bearing 230..-BEA-XL-K-MB1, Symmetric 2 Outer Ribs with Rib Washer, Tapered Bore, part number 23096-BEA-XL-K-MB1.
You can find the detail information about specifications and dimensions on part number 23096-BEA-XL-K-MB1.

Variation of this product

Part Number
23064-BEA-XL-K-MB1-C4
23064-BEA-XL-K-MB1-T52BW-C3
23068-BEA-XL-K-MB1-C2
23068-BEA-XL-K-MB1-C4
23068-BEA-XL-K-MB1-T52BW
23096-BEA-XL-K-MB1-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Accuracy class Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)
-

3,659.43 €

1 Available 4 Days 48012132023000003750000Standard1480920C473.2
-

3,833.42 €

1 Available 4 Days 48012132023000003750000T52BW (Running accuracy P5 for the inner and outer ring)1480920C373.245
-

4,445.65 €

1 Available 4 Days 52013334027000004400000Standard1360840C298.8
-

4,362.85 €

1 Available 4 Days 52013334027000004400000Standard1360840C498.73
-

4,570.34 €

1 Available 4 Days 52013334027000004400000T52BW (Running accuracy P5 for the inner and outer ring)1360840CN98.75
-

10,748.46 €

1 Available 4 Days 70016548044500008000000Standard950550C3205.5

Tech Support