Spherical Roller Bearing 240..-BEA-K30, Main Dimensions to DIN 635-2, Tapered Bore

Spherical Roller Bearing 240..-BEA-K30, Main Dimensions to DIN 635-2, Tapered Bore
  • Volume Discount
Spherical roller bearings 240..-BEA-K30, main dimensions to DIN 635-2, with tapered bore, taper 1:30

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24064-BEA-XL-K30-MB1-C3
24068-BEA-XL-K30-MB1-C3
24068-BEA-XL-K30-MB1-C4
24076-BEA-XL-K30-MB1-C3
24080-BEA-XL-K30-MB1-C3
24084-BEA-XL-K30-MB1-C3
24088-BEA-XL-K30-MB1-C3
24096-BEA-XL-K30-MB1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)
-

4,703.72 €

1000 4 Days 480160320295000052000001200670C399.435
-

5,608.55 €

1000 4 Days 520180340355000062000001080610C3136.46
-

6,135.32 €

1 Available 4 Days 520180340355000062000001080610C4136.36
-

8,330.25 €

1 Available 4 Days 56018038037500007000000990530C3148
-

9,895.25 €

1 Available 4 Days 60020040045000008100000920495C3195.3
-

11,543.06 €

1 Available 4 Days 62020042046000008500000890465C3202.5
-

13,092.23 €

1 Available 4 Days 65021244051000009500000830435C3236.1

16,242.71 €

1 Available 4 Days 700218480560000010700000770385CN275

Loading...

  1. 1

Tech Support