Spherical Roller Bearing 241..-BEA-K30, Main Dimensions to DIN 635-2, Tapered Bore

Spherical Roller Bearing 241..-BEA-K30, Main Dimensions to DIN 635-2, Tapered Bore
  • Volume Discount
Spherical roller bearings 241..-BEA-K30, main dimensions to DIN 635-2, with tapered bore, taper 1:30

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24192-BEA-XL-K30-MB1
24192-BEA-XL-K30-MB1-C3
24196-BEA-XL-K30-MB1
24196-BEA-XL-K30-MB1-C3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)

27,856.49 €

1 Available 4 Days 760300460850000014500000660241CN526.5
-

27,856.49 €

1 Available 4 Days 760300460850000014500000660241C3526

32,673.37 €

1 Available 4 Days 790308480900000015500000640227CN580
-

32,673.37 €

1 Available 4 Days 790308480900000015500000640227C3580

Loading...

  1. 1

Tech Support