Spherical Roller Bearing 232..-E1A-K, Main Dimensions to DIN 635-2, Tapered Bore

Spherical Roller Bearing 232..-E1A-K, Main Dimensions to DIN 635-2, Tapered Bore
  • Volume Discount
Spherical roller bearings 232..-E1A-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23220-E1A-XL-K-M-C2
23220-E1A-XL-K-M-C4
23222-E1A-XL-K-M-C4
23226-E1A-XL-K-M-C2
23226-E1A-XL-K-M-C4
23232-E1A-XL-K-M-C4
23236-E1A-XL-K-M-C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)

352.48 €

1 Available 4 Days 18060.310056000066000037502410C26.39

331.97 €

1000 4 Days 18060.310056000066000037502410C46.37

411.68 €

1000 4 Days 20069.811071000087000032502100C49.5

626.46 €

1000 4 Days 23080130910000115000028501740C213.559

614.52 €

1000 4 Days 23080130910000115000028501740C413.552

1,171.95 €

1000 4 Days 2901041601460000191000022101280C429.2

1,653.52 €

1000 4 Days 3201121801720000234000020101090C437.249

Loading...

  1. 1

Tech Support