Super Precision Cylindrical Roller Bearing NNU49..-S-K-M-SP, Non-Locating Bearing, Double Row, with Tapered Bore, with Cage (NNU4948-S-K-M-SP)

Super Precision Cylindrical Roller Bearing NNU49..-S-K-M-SP, Non-Locating Bearing, Double Row, with Tapered Bore, with Cage NNU4948-S-K-M-SP
  • Volume Discount

Product Details:

Manufacturer part number: NNU4948-S-K-M-SP

Brand: FAG

Price: 3,961.06

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 320 mm

Width B (or T): 80 mm

Bore diameter: 240 mm

Dynamic load rating (radial): 530000 N

Radial load rating: 1210000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NNU4948-S-K-M-SP

Part Number
NNU4948-S-K-M-SP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Fatigue load limit, radial [C ur]
(N)
Limiting speed for grease lubrication [n G Grease]
(1/min)
Limiting Speed for Oil Lubrication [n G Oil]
(1/min)
Weight
(kg)

3,961.06 €

1000 4 Days 3208024053000012100001380002400280025.6

Loading...

  1. 1

This page is Super Precision Cylindrical Roller Bearing NNU49..-S-K-M-SP, Non-Locating Bearing, Double Row, with Tapered Bore, with Cage, part number NNU4948-S-K-M-SP.
You can find the detail information about specifications and dimensions on part number NNU4948-S-K-M-SP.

Variation of this product

Part Number
NNU4920-S-K-M-SP-C2
NNU4928-S-K-M-SP-C2
NNU4952-S-K-M-SP
NNU4956-S-K-M-SP
NNU4960-S-K-M-SP
NNU4964-S-K-M-SP
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Fatigue load limit, radial [C ur]
(N)
Limiting speed for grease lubrication [n G Grease]
(1/min)
Limiting Speed for Oil Lubrication [n G Oil]
(1/min)
Weight
(kg)
-

648.74 €

1000 4 Days 1404010012800025500033500570067001.855
-

1,115.83 €

1000 4 Days 1905014019000040000046000425050003.971

5,286.98 €

1000 4 Days 36010026075000016900001900002070243040

6,071.34 €

1000 4 Days 38010028077000017900001980001970232044

8,298.80 €

1000 4 Days 420118300104000023800002650001740204050.9

8,870.52 €

1000 4 Days 440118320107000025500002750001670196051.41

Tech Support