Tapered Roller Bearing 302, Main Dimensions to DIN ISO 355 / DIN 720, Separable, Adjusted or in Pairs (30205-H)

Tapered Roller Bearing 302, Main Dimensions to DIN ISO 355 / DIN 720, Separable, Adjusted or in Pairs 30205-H
  • Volume Discount

Product Details:

Manufacturer part number: 30205-H

Brand: FAG

Price: 10.52

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 52 mm

Bore diameter: 25 mm

Dynamic load rating (radial): 30900 N

Radial load rating: 35000 N

Limiting speed [n G]: 11920 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

30205-H

Part Number
30205-H
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Width Inner Ring [B]
(mm)
Width, outer ring
(mm)
Width, total [T]
(mm)
Thermal speed rating [n ϑr]
(1/min)
Tolerance Quality level Weight
(kg)

10.52 €

1 Available 4 Days 5225309003500011920151316.259100PNH0.160

Loading...

  1. 1

This page is Tapered Roller Bearing 302, Main Dimensions to DIN ISO 355 / DIN 720, Separable, Adjusted or in Pairs, part number 30205-H.
You can find the detail information about specifications and dimensions on part number 30205-H.

Variation of this product

Part Number
30202-H
30203-H
30204-H
30206-A-P5
30206-H
30207-H
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Width Inner Ring [B]
(mm)
Width, outer ring
(mm)
Width, total [T]
(mm)
Thermal speed rating [n ϑr]
(1/min)
Tolerance Quality level Weight
(kg)
-

9.91 €

1 Available 4 Days 3515140001410018720111011.7513500PNH0.056

9.00 €

1 Available 4 Days 4017182001870016080121113.2511800PNH0.079

9.51 €

1 Available 4 Days 4720257002700013440141215.2510200PNH0.126
-

25.43 €

1000 4 Days 6230435004800012400161417.257400P5Standard0.237

11.55 €

1 Available 4 Days 623041300480009920161417.257400PNH0.237

13.94 €

1 Available 4 Days 723551300590008560171518.256400PNH0.332

Tech Support