Tapered Roller Bearing 322, Main Dimensions to DIN ISO 355 / DIN 720, Separable, Adjusted or in Pairs (32205-B)

Tapered Roller Bearing 322, Main Dimensions to DIN ISO 355 / DIN 720, Separable, Adjusted or in Pairs 32205-B
  • Volume Discount

Product Details:

Manufacturer part number: 32205-B

Brand: FAG

Price: 23.31

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 52 mm

Bore diameter: 25 mm

Dynamic load rating (radial): 37500 N

Radial load rating: 46000 N

Limiting speed [n G]: 14100 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

32205-B

Part Number
32205-B
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Width Inner Ring [B]
(mm)
Width, outer ring
(mm)
Width, total [T]
(mm)
Thermal speed rating [n ϑr]
(1/min)
Tolerance Quality level Weight
(kg)
-

23.31 €

1000 4 Days 5225375004600014100181519.258100PNStandard0.195

Loading...

  1. 1

This page is Tapered Roller Bearing 322, Main Dimensions to DIN ISO 355 / DIN 720, Separable, Adjusted or in Pairs, part number 32205-B.
You can find the detail information about specifications and dimensions on part number 32205-B.

Variation of this product

Part Number
32204-H
32205-B-XL
32205-H
32206-H
32207-H
32208-H
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Width Inner Ring [B]
(mm)
Width, outer ring
(mm)
Width, total [T]
(mm)
Thermal speed rating [n ϑr]
(1/min)
Tolerance Quality level Weight
(kg)

12.68 €

1 Available 4 Days 4720323003600013360181519.259800PNH0.165
-

24.03 €

1 Available 4 Days 5225445004600017100181519.258100PNXLX-life0.195

15.98 €

1 Available 4 Days 5225380004450011600181619.258000PNH0.186

14.62 €

1 Available 4 Days 623050400620009680201721.256800PNH0.287

17.15 €

1 Available 4 Days 723567500840008240231924.256000PNH0.448

18.80 €

1 Available 4 Days 804075100930007360231924.755300PNH0.55

Tech Support