Manufacturer part number: 33009-H
Brand: FAG
Price: 42.20 €
Delivery time: 4 Days
Outer Diameter D: 75 mm
Bore diameter: 45 mm
Dynamic load rating (radial): 67500 N
Radial load rating: 103000 N
Limiting speed [n G]: 7520 1/min
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
33009-H
Part Number
|
---|
33009-H |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Limiting speed [n G] (1/min) | Width Inner Ring [B] (mm) | Width, outer ring (mm) | Width, total [T] (mm) | Thermal speed rating [n ϑr] (1/min) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.20 € | 1 | Available | 4 Days | 75 | 45 | 67500 | 103000 | 7520 | 24 | 19 | 24 | 5900 | 0.421 |
Loading...
This page is Tapered Roller Bearing 330, Main Dimensions to DIN ISO 355 / DIN 720, Separable, Adjusted or in Pairs, part number 33009-H.
You can find the detail information about specifications and dimensions on part number 33009-H.
Configure
Basic Attributes
Type
Outer Diameter D(mm)
Bore diameter(mm)
Dynamic load rating (radial)(N)
Radial load rating(N)
Limiting speed [n G](1/min)
Width Inner Ring [B](mm)
Width, outer ring(mm)
Width, total [T](mm)
Thermal speed rating [n ϑr](1/min)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
33006-H |
33007-H |
33008-H |
33009-XL |
33010-H |
33011-H |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter D (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Limiting speed [n G] (1/min) | Width Inner Ring [B] (mm) | Width, outer ring (mm) | Width, total [T] (mm) | Thermal speed rating [n ϑr] (1/min) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.65 € | 1 | Available | 4 Days | 55 | 30 | 41800 | 57000 | 10560 | 20 | 16 | 20 | 8300 | 0.212 | ||
29.89 € | 1 | Available | 4 Days | 62 | 35 | 50400 | 70000 | 9200 | 21 | 17 | 21 | 7200 | 0.273 | ||
33.77 € | 1 | Available | 4 Days | 68 | 40 | 58900 | 87000 | 8320 | 22 | 18 | 22 | 6300 | 0.340 | ||
- | 42.20 € | 1 | Available | 4 Days | 75 | 45 | 85000 | 104000 | 11300 | 24 | 19 | 24 | 5900 | 0.432 | |
42.38 € | 1 | Available | 4 Days | 80 | 50 | 71300 | 113000 | 6960 | 24 | 19 | 24 | 5400 | 0.454 | ||
46.09 € | 1 | Available | 4 Days | 90 | 55 | 89300 | 142000 | 6160 | 27 | 21 | 27 | 4900 | 0.67 |