Tapered Roller Bearing 332, Main Dimensions to DIN ISO 355 / DIN 720, Separable, Adjusted or in Pairs (33205-H)

Tapered Roller Bearing 332, Main Dimensions to DIN ISO 355 / DIN 720, Separable, Adjusted or in Pairs 33205-H
  • Volume Discount

Product Details:

Manufacturer part number: 33205-H

Brand: FAG

Price: 16.45

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 52 mm

Bore diameter: 25 mm

Dynamic load rating (radial): 46100 N

Radial load rating: 58000 N

Limiting speed [n G]: 11360 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

33205-H

Part Number
33205-H
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Width Inner Ring [B]
(mm)
Width, outer ring
(mm)
Width, total [T]
(mm)
Thermal speed rating [n ϑr]
(1/min)
Weight
(kg)

16.45 €

1 Available 4 Days 522546100580001136022182283000.223

Loading...

  1. 1

This page is Tapered Roller Bearing 332, Main Dimensions to DIN ISO 355 / DIN 720, Separable, Adjusted or in Pairs, part number 33205-H.
You can find the detail information about specifications and dimensions on part number 33205-H.

Variation of this product

Part Number
33207-H
33208-H
33209-H
33209>A
33210-H
33210>B
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Width Inner Ring [B]
(mm)
Width, outer ring
(mm)
Width, total [T]
(mm)
Thermal speed rating [n ϑr]
(1/min)
Weight
(kg)

25.09 €

1 Available 4 Days 723581700105000808028222862000.555

29.08 €

1 Available 4 Days 804099800134000720032253257000.74

33.09 €

1 Available 4 Days 8545102000146000656032253252000.8

33.09 €

1 Available 4 Days 8545107000146000820032253252000.8

34.82 €

1 Available 4 Days 905010900016300061603224.53247000.87

34.82 €

1 Available 4 Days 905011500016300077003224.53247000.86

Tech Support