Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Limiting speed [n G] (1/min) | Thermal speed rating [n ϑr] (1/min) | Width Over Inner Rings [2B] (mm) | Width Over Outer Rings [2T] (mm) | Clearance | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 108.98 € | 1 | Available | 4 Days | 90 | 40 | 153000 | 165000 | 8700 | 5100 | 46 | 50.5 | A50-90 µm | 1.52 | |
- | 134.88 € | 1 | Available | 4 Days | 100 | 45 | 195000 | 217000 | 7800 | 4650 | 50 | 54.5 | A60-100 µm | 2.038 | |
- | 240.28 € | 1 | Available | 4 Days | 130 | 60 | 295000 | 335000 | 6000 | 3800 | 62 | 67 | A80-120 µm | 4.069 | |
- | 295.22 € | 1 | Available | 4 Days | 140 | 65 | 330000 | 375000 | 5500 | 3650 | 66 | 72 | A80-120 µm | 5.092 | |
- | 295.22 € | 1 | Available | 4 Days | 140 | 65 | 330000 | 375000 | 5500 | 3650 | 66 | 72 | A120-160 µm | 5.1 | |
- | 360.42 € | 1 | Available | 4 Days | 150 | 70 | 380000 | 435000 | 5200 | 3400 | 70 | 76 | A100-140 µm | 6.116 | |
- | 446.15 € | 1 | Available | 4 Days | 160 | 75 | 410000 | 475000 | 4850 | 3150 | 74 | 80 | A100-140 µm | 7.338 | |
568.09 € | 1 | Available | 4 Days | 170 | 80 | 460000 | 540000 | 4150 | 2950 | 78 | 85 | A100-140 µm | 8.652 | ||
568.09 € | 1 | Available | 4 Days | 170 | 80 | 460000 | 540000 | 4150 | 2950 | 78 | 85 | A120-160 µm | 8.655 | ||
- | 797.65 € | 1 | Available | 4 Days | 180 | 85 | 510000 | 600000 | 4300 | 2750 | 82 | 89 | A120-160 µm | 9.98 | |
- | 1,302.32 € | 1 | Available | 4 Days | 200 | 95 | 620000 | 740000 | 3850 | 2420 | 90 | 99 | A120-160 µm | 14 |
Loading...
Configure
Basic Attributes
Outer Diameter D(mm)
Bore diameter(mm)
Dynamic load rating (radial)(N)
Radial load rating(N)
Limiting speed [n G](1/min)
Thermal speed rating [n ϑr](1/min)
Width Over Inner Rings [2B](mm)
Width Over Outer Rings [2T](mm)
Clearance
Type
Filter by standard shipping days
Optional Attributes