Manufacturer part number: JK0S050
Brand: FAG
Price: 70.71 €
Delivery time: 4 Days
Outer Diameter D: 80 mm
Bore diameter: 50 mm
Dynamic load rating (radial): 64000 N
Radial load rating: 93000 N
Model series: Standard
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
JK0S050
Part Number
|
---|
JK0S050 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Model series | Limiting speed [n G] (1/min) | Width Inner Ring [B] (mm) | Width, outer ring (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70.71 € | 1000 | 4 Days | 80 | 50 | 64000 | 93000 | Standard | 4050 | 22 | 21.5 | 0.384 |
Loading...
This page is Tapered Roller Bearings JK0S Series, part number JK0S050.
You can find the detail information about specifications and dimensions on part number JK0S050.
Configure
Basic Attributes
Type
Outer Diameter D(mm)
Bore diameter(mm)
Dynamic load rating (radial)(N)
Radial load rating(N)
Model series
Limiting speed [n G](1/min)
Width Inner Ring [B](mm)
Width, outer ring(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
JK0S030 |
JK0S040 |
JK0S050>A |
JK0S060 |
JK0S070-A |
JK0S080-A |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter D (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Model series | Limiting speed [n G] (1/min) | Width Inner Ring [B] (mm) | Width, outer ring (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
55.82 € | 1 | Available | 4 Days | 55 | 30 | 38500 | 46500 | Standard | 6100 | 19 | 18.5 | 0.188 | ||
61.95 € | 1000 | 4 Days | 68 | 40 | 53000 | 71000 | Standard | 4950 | 21 | 20.5 | 0.301 | |||
72.89 € | 1 | Available | 4 Days | 80 | 50 | 64000 | 93000 | >A | 4050 | 22 | 21.5 | 0.405 | ||
83.88 € | 1 | Available | 4 Days | 95 | 60 | 82000 | 123000 | Standard | 3350 | 26 | 25 | 0.664 | ||
94.02 € | 1000 | 4 Days | 110 | 70 | 104000 | 159000 | Standard | 2900 | 27 | 26.5 | 0.9 | |||
109.74 € | 1000 | 4 Days | 125 | 80 | 137000 | 211000 | Standard | 2550 | 30 | 29.5 | 1.337 |