Tapered Roller Bearings T Series, Main Dimensions to DIN ISO 355

Tapered Roller Bearings T Series, Main Dimensions to DIN ISO 355
  • Volume Discount
Tapered roller bearings T, main dimensions to DIN ISO 355, separable, adjusted or in pairs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
T2ED050
T2ED080
T2EE060
T4CB120-XL
T4CB130
T4CB140
T4DB160
T4DB170
T4DB200
T4EB240
T5ED060
T7FC045-XL
T7FC045-XL-S1
T7FC055-XL-S1
T7FC060-XL
T7FC060-XL-S1
T7FC065-XL
T7FC065-XL-S1
T7FC070-XL
T7FC070-XL-S1
T7FC075-XL
T7FC075-XL-S1
T7FC080-XL
T7FC085-XL
T7FC090-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Width Inner Ring [B]
(mm)
Width, outer ring
(mm)
Width, total [T]
(mm)
Thermal speed rating [n ϑr]
(1/min)
Heat treatment Weight
(kg)
-

80.92 €

1000 4 Days 1005015000018800072003530364750Standard1.266
-

136.74 €

1000 4 Days 1458026500037000047504538463200Standard3.187
-

94.86 €

1000 4 Days 1156018900025000061003933404050Standard1.8
-

175.51 €

1 Available 4 Days 17012018100023800048502519.5272420Standard1.803
-

248.20 €

1000 4 Days 18513017900027500037002721292280Standard2.235
-

260.83 €

1000 4 Days 19514019000030500034502721292100Standard2.375
-

588.65 €

1 Available 4 Days 22016022600037000030503023321910Standard3.3
-

976.28 €

1000 4 Days 23017022800039000029503023321790Standard3.39
-

1,561.51 €

1000 4 Days 27020031000055000024603427371530Standard5.5
-

2,839.11 €

1000 4 Days 3202404050007300002070393042-Standard8.4
-

93.14 €

1000 4 Days 1156015600022300060003831394150Standard1.793

55.48 €

1 Available 4 Days 9545105000109000890026.520296100Standard0.927
-

63.88 €

1 Available 4 Days 9545105000109000890026.520296100Rings dimensional stabilized up to 200°0.93
-

94.23 €

1 Available 4 Days 1155515200016500072003123.5345000Rings dimensional stabilized up to 200°1.577

102.72 €

1 Available 4 Days 12560181000200000670033.526374700Standard2.02
-

117.91 €

1 Available 4 Days 12560181000200000670033.526374700Rings dimensional stabilized up to 200°2.02

125.94 €

1 Available 4 Days 13065186000211000630033.526374450Standard2.139
-

144.69 €

1 Available 4 Days 13065186000211000630033.526374450Rings dimensional stabilized up to 200°2.14

139.78 €

1 Available 4 Days 14070208000237000580035.527394150Standard2.606
-

160.34 €

1 Available 4 Days 14070208000237000580035.527394150Rings dimensional stabilized up to 200°2.618

156.77 €

1 Available 4 Days 1507523800027500054003829423950Standard3.194
-

180.45 €

1 Available 4 Days 1507523800027500054003829423950Rings dimensional stabilized up to 200°3.199

200.54 €

1 Available 4 Days 1608027000031500051004131453750Standard3.924

272.43 €

1 Available 4 Days 1708531000036500048004533483550Standard4.728

337.63 €

1 Available 4 Days 1759031500038000046004533483400Standard4.953

Loading...

  1. 1

Tech Support