Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NJ2332-E-M1 |
NJ2332-E-M1-C3 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Clearance | Weight (kg) | |
---|---|---|---|---|---|---|---|
3,625.77 € | 1 | Available | 4 Days | CN | 52.6 | ||
- | 3,480.74 € | 1000 | 4 Days | C3 | 52.3 |
Loading...
Outer Diameter D(mm) | 340 | Width B (or T)(mm) | 114 | Bore diameter(mm) | 160 |
---|---|---|---|---|---|
Dynamic load rating (radial)(N) | 1300000 | Radial load rating(N) | 1800000 | Cage material | Two Piece Brass Cage Roller Guided |
Limiting speed [n G](1/min) | 3000 | Reference speed [n ϑr](1/min) | 1350 |