Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
20313-MB-C4
Outer Diameter D(mm) | 140 | Width B (or T)(mm) | 33 | Bore diameter(mm) | 65 |
---|---|---|---|---|---|
Dynamic load rating (radial)(N) | 168000 | Radial load rating(N) | 195000 | Limiting speed [n G](1/min) | 4700 |
Weight(kg) | 2.61 |
This page is Barrel Roller Bearing 203..-MB, Main Dimensions to DIN 635-1, part number 20313-MB-C4.
You can find the detail information about specifications and dimensions on part number 20313-MB-C4.