Cylindrical Roller Bearing HCN10 Series, Caged, Single Row (HCN1013-C-K-PVPA-SP)

Cylindrical Roller Bearing HCN10 Series, Caged, Single Row HCN1013-C-K-PVPA-SP

Product Details:

Manufacturer part number: HCN1013-C-K-PVPA-SP

Brand: FAG

Price: 1,485.82

Delivery time: 4 Days


Technical Data:

Main dimension: 65 x 100 x 18 mm

Bore type: Tapered Bore, Taper 1:12

Weight: 0.39 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HCN1013-C-K-PVPA-SP

Part Number
HCN1013-C-K-PVPA-SP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Bore type Weight
(kg)

1,485.82 €

1000 4 Days 65 x 100 x 18Tapered Bore, Taper 1:120.39

Loading...

  1. 1

This page is Cylindrical Roller Bearing HCN10 Series, Caged, Single Row, part number HCN1013-C-K-PVPA-SP.
You can find the detail information about specifications and dimensions on part number HCN1013-C-K-PVPA-SP.

Variation of this product

Part Number
HCN1010-C-K-PVPA-SP
HCN1011-K-PVPA-SP
HCN1012-K-PVPA-SP
HCN1013-C-PVPA-SP
HCN1014-K-PVPA-SP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Bore type Weight
(kg)

1,408.80 €

1000 4 Days 50 x 80 x 16Tapered Bore, Taper 1:120.232

1,424.71 €

1000 4 Days 55 x 18 x 90Tapered Bore, Taper 1:120.343

1,465.72 €

1000 4 Days 60 x 95 x 18Tapered Bore, Taper 1:120.37

1,485.82 €

1000 4 Days 65 x 100 x 18-0.399

1,634.82 €

1000 4 Days 70 x 110 x 20Tapered Bore, Taper 1:120.55

Tech Support