Cylindrical Roller Bearing NU..-E-M1A, with Cage, Single Row, Non-Locating Bearing, Type NU (NU332-E-M1A)

Cylindrical Roller Bearing NU..-E-M1A, with Cage, Single Row, Non-Locating Bearing, Type NU NU332-E-M1A
  • Volume Discount

Product Details:

Manufacturer part number: NU332-E-M1A

Brand: FAG

Price: 1,769.43

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 340 mm

Width B (or T): 68 mm

Bore diameter: 160 mm

Dynamic load rating (radial): 860000 N

Radial load rating: 1060000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NU332-E-M1A

Part Number
NU332-E-M1A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)

1,769.43 €

1000 4 Days 34068160860000106000030001770CN32.5

Loading...

  1. 1

Basic information

Cage material Two Piece Brass Cage Lip guided

This page is Cylindrical Roller Bearing NU..-E-M1A, with Cage, Single Row, Non-Locating Bearing, Type NU, part number NU332-E-M1A.
You can find the detail information about specifications and dimensions on part number NU332-E-M1A.

Variation of this product

Part Number
NU2256-E-M1A
NU2256-E-M1A-C3
NU2268-E-M1A
NU2272-E-M1A
NU332-E-M1A-C3
NU340-E-M1A-C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)

7,344.66 €

1000 4 Days 500130280227000036000001980720CN112.82

7,344.66 €

1000 4 Days 500130280227000036000001980720C3112.82

12,627.68 €

1000 4 Days 620165340350000057000001580520CN227.35

14,521.75 €

1000 4 Days 650170360360000058000001490510CN255.6

1,769.43 €

1000 4 Days 34068160860000106000030001770C332.21

3,918.68 €

1000 4 Days 420802001180000152000024101320C358.5

Tech Support