Cylindrical Roller Bearing NU..-E-XL-M1A, with Cage, Single Row, Non-Locating Bearing, Type NU

Cylindrical Roller Bearing NU..-E-XL-M1A, with Cage, Single Row, Non-Locating Bearing, Type NU
  • Volume Discount
Cylindrical roller bearing NU..-E-XL-M1A, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NU207-E-XL-M1A-C3
NU209-E-XL-M1A-C3
NU210-E-XL-M1A-C3
NU211-E-XL-M1A-C3
NU214-E-XL-M1A-C3
NU218-E-XL-M1A
NU218-E-XL-M1A-C3
NU219-E-XL-M1A-C3
NU2207-E-XL-M1A
NU2210-E-XL-M1A-C3
NU2211-E-XL-M1A-C3
NU2213-E-XL-M1A-C3
NU2216-E-XL-M1A
NU2216-E-XL-M1A-C3
NU2219-E-XL-M1A-C3
NU221-E-XL-M1A-C3
NU2222-E-XL-M1A
NU222-E-XL-M1A
NU222-E-XL-M1A-C3
NU2230-E-XL-M1A-C3
NU224-E-XL-M1A-C3
NU2305-E-XL-M1A
NU2309-E-XL-M1A
NU2312-E-XL-M1A
NU2313-E-XL-M1A
NU2314-E-XL-M1A
NU2315-E-XL-M1A
NU306-E-XL-M1A
NU307-E-XL-M1A-C3
NU309-E-XL-M1A-C3
NU310-E-XL-M1A-C3
NU311-E-XL-M1A-C3
NU312-E-XL-M1A
NU312-E-XL-M1A-C3
NU313-E-XL-M1A-C3
NU315-E-XL-M1A-C3
NU316-E-XL-M1A
NU316-E-XL-M1A-C3
NU317-E-XL-M1A
NU317-E-XL-M1A-C3
NU318-E-XL-M1A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)

66.95 €

1000 4 Days 7217355900050000183008100C30.315

80.11 €

1000 4 Days 8519457600068000153006900C30.511

100.63 €

1000 4 Days 9020507500069000145006600C30.538

113.28 €

1000 4 Days 10021559900095000130005800C30.75

148.65 €

1000 4 Days 1252470141000138000101004650C31.32

247.18 €

1000 4 Days 160309021500021700078003900CN2.67

247.18 €

1000 4 Days 160309021500021700078003900C32.67

295.20 €

1000 4 Days 170329526000026500072003650C33.26

81.02 €

1000 4 Days 7223357300065000183007200CN0.455

129.69 €

1000 4 Days 9023509200088000145005300C30.364

163.38 €

1000 4 Days 1002555117000118000130004700C30.89

199.60 €

1000 4 Days 1203165177000182000106004100C31.606

240.03 €

1000 4 Days 140338022100024400090003400CN2.25

240.03 €

1000 4 Days 140338022100024400090003400C32.25

331.82 €

1000 4 Days 170439534000037000072003050C34.31

344.45 €

1000 4 Days 1903610531000032000065003400C34.64

543.22 €

1000 4 Days 2005311045500052000061002750CN7.5

442.15 €

1000 4 Days 2003811034500036500061003250CN5.5

442.15 €

1000 4 Days 2003811034500036500061003250C35.5

1,166.43 €

1000 4 Days 2707315078000097000045501850C318.7

453.09 €

1000 4 Days 2154012039000041500056003050C36.32

81.78 €

1000 4 Days 6224256700056000215008200CN0.420

144.02 €

1000 4 Days 1003645163000154000128005200CN1.44

248.45 €

1000 4 Days 130466026500026000096004250CN3.08

316.26 €

1 Available 4 Days 140486529500028500088004000CN3.68

361.71 €

1000 4 Days 150517032500032500082003800CN4.47

423.72 €

1 Available 4 Days 160557539000039500076003550CN5.5

67.78 €

1000 4 Days 7219306100048000185008900CN0.401

97.28 €

1000 4 Days 8021357600063000164007900C30.55

119.17 €

1000 4 Days 100254511600099000128006400C31.01

136.85 €

1000 4 Days 1102750131000114000116006000C31.31

143.60 €

1000 4 Days 1202955159000139000104005500C31.68

146.52 €

1000 4 Days 130316017700015700096005200CN2.07

146.52 €

1000 4 Days 130316017700015700096005200C32.07

199.18 €

1000 4 Days 140336521400019100088004800C32.59

231.62 €

1000 4 Days 160377528500026500076004150C33.78

270.77 €

1000 4 Days 170398030000027500072004100CN4.5

270.77 €

1000 4 Days 170398030000027500072004100C34.5

331.17 €

1 Available 4 Days 180418534000032500068003800CN5.3

317.92 €

1000 4 Days 180418534000032500068003800C35.3

352.45 €

1000 4 Days 190439037000035000063003650CN6.2

Loading...

  1. 1

Basic information

Cage material Two Piece Brass Cage Lip guided

Tech Support