Cylindrical Roller Bearing NU..-E-XL-MPAX, with Cage, Single Row, Non-Locating Bearing, Type NU (NU215-E-XL-MPAX-C3)

Cylindrical Roller Bearing NU..-E-XL-MPAX, with Cage, Single Row, Non-Locating Bearing, Type NU NU215-E-XL-MPAX-C3
  • Volume Discount

Product Details:

Manufacturer part number: NU215-E-XL-MPAX-C3

Brand: FAG

Price: 152.43

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 130 mm

Width B (or T): 25 mm

Bore diameter: 75 mm

Dynamic load rating (radial): 155000 N

Radial load rating: 157000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NU215-E-XL-MPAX-C3

Part Number
NU215-E-XL-MPAX-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Weight
(kg)

152.43 €

1000 4 Days 1302575155000157000980044001.41

Loading...

  1. 1

This page is Cylindrical Roller Bearing NU..-E-XL-MPAX, with Cage, Single Row, Non-Locating Bearing, Type NU, part number NU215-E-XL-MPAX-C3.
You can find the detail information about specifications and dimensions on part number NU215-E-XL-MPAX-C3.

Variation of this product

Part Number
NU214-E-XL-MPAX-C3
NU2224-E-XL-MPAX-C3
NU2228-E-XL-MPAX-C3
NU2230-E-XL-MPAX-C3
NU2234-E-XL-MPAX-C3
NU224-E-XL-MPAX-C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Weight
(kg)

148.65 €

1000 4 Days 12524701410001380001010046501.28

678.14 €

1 Available 4 Days 21558120530000610000560025009.1

946.60 €

1 Available 4 Days 250681406700008300004900205014.5

1,215.03 €

1 Available 4 Days 270731507800009700004550185018.4

1,796.65 €

1 Available 4 Days 31086170113000014000003800147029.3

471.97 €

1 Available 4 Days 21540120390000415000560030506.4

Tech Support