Cylindrical Roller Bearing NU..-M1A, with Cage, Single Row, Non-Locating Bearing, Type NU (NU1076-M1A)

Cylindrical Roller Bearing NU..-M1A, with Cage, Single Row, Non-Locating Bearing, Type NU NU1076-M1A
  • Volume Discount

Product Details:

Manufacturer part number: NU1076-M1A

Brand: FAG

Price: 6,846.09

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 560 mm

Width B (or T): 82 mm

Bore diameter: 380 mm

Dynamic load rating (radial): 1170000 N

Radial load rating: 1990000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NU1076-M1A

Part Number
NU1076-M1A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)

6,846.09 €

1000 4 Days 560823801170000199000018801050CN67.15

Loading...

  1. 1

Basic information

Cage material Two Piece Brass Cage Lip guided

This page is Cylindrical Roller Bearing NU..-M1A, with Cage, Single Row, Non-Locating Bearing, Type NU, part number NU1076-M1A.
You can find the detail information about specifications and dimensions on part number NU1076-M1A.

Variation of this product

Part Number
NU1060-M1A
NU1060-M1A-C3
NU1064-M1A
NU1076-M1A-C3
NU1080-M1A
NU1080-M1A-C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)

3,589.38 €

1000 4 Days 46074300900000143000022901390CN45

3,589.38 €

1000 4 Days 46074300900000143000022901390C345.665

4,173.02 €

1000 4 Days 48074320910000149000022001300CN46.1

6,846.09 €

1000 4 Days 560823801170000199000018801050C367.15

7,283.18 €

1000 4 Days 60090400138000023300001730980CN89.1

7,283.18 €

1000 4 Days 60090400138000023300001730980C389.1

Tech Support