Cylindrical Roller Bearing NU..-XL-M1A, with Cage, Single Row, Non-Locating Bearing, Type NU (NU1020-XL-M1A-C3)

Cylindrical Roller Bearing NU..-XL-M1A, with Cage, Single Row, Non-Locating Bearing, Type NU NU1020-XL-M1A-C3
  • Volume Discount

Product Details:

Manufacturer part number: NU1020-XL-M1A-C3

Brand: FAG

Price: 224.45

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 150 mm

Width B (or T): 24 mm

Bore diameter: 100 mm

Dynamic load rating (radial): 116000 N

Radial load rating: 135000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NU1020-XL-M1A-C3

Part Number
NU1020-XL-M1A-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)

224.45 €

1000 4 Days 1502410011600013500090004150C31.45

Loading...

  1. 1

Basic information

Cage material Two Piece Brass Cage Lip guided

This page is Cylindrical Roller Bearing NU..-XL-M1A, with Cage, Single Row, Non-Locating Bearing, Type NU, part number NU1020-XL-M1A-C3.
You can find the detail information about specifications and dimensions on part number NU1020-XL-M1A-C3.

Variation of this product

Part Number
NU1015-XL-M1A
NU1015-XL-M1A-C3
NU1018-XL-M1A
NU1022-XL-M1A
NU1022-XL-M1A-C3
NU1026-XL-M1A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)

151.77 €

1 Available 4 Days 11520757800085000118005200CN0.714

145.69 €

1000 4 Days 11520757800085000118005200C30.714

178.97 €

1000 4 Days 140249011100012400096004550CN1.315

279.85 €

1 Available 4 Days 1702811016700019100077003850CN2.27

268.65 €

1000 4 Days 1702811016700019100077003850C32.27

369.32 €

1 Available 4 Days 2003313021200025000065003500CN3.7

Tech Support