Cylindrical Roller Bearing NUP Series, Caged, Single Row (NUP252-E-TB-M1)

Cylindrical Roller Bearing NUP Series, Caged, Single Row NUP252-E-TB-M1
  • Volume Discount

Product Details:

Manufacturer part number: NUP252-E-TB-M1

Brand: FAG

Price: 6,361.85

Delivery time: 4 Days


Technical Data:

Main dimension: 260 x 480 x 80 mm

Clearance: CN

Weight: 65.2 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NUP252-E-TB-M1

Part Number
NUP252-E-TB-M1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Clearance Weight
(kg)

6,361.85 €

1000 4 Days 260 x 480 x 80CN65.2

Loading...

  1. 1

Basic information

Cage material Two Piece Brass Cage Roller Guided

This page is Cylindrical Roller Bearing NUP Series, Caged, Single Row, part number NUP252-E-TB-M1.
You can find the detail information about specifications and dimensions on part number NUP252-E-TB-M1.

Variation of this product

Part Number
NUP240-E-M1-J30PC
NUP252-E-TB-M1-C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Clearance Weight
(kg)

2,669.54 €

1 Available 4 Days 200 x 360 x 58CN27.8

6,361.85 €

1000 4 Days 260 x 480 x 80C365.2

Tech Support