Cylindrical Roller Bearing NNU49..-S, Non-Locating Bearing, Double Row, Separable, with Cage (NNU4952-S-M-SP)

Cylindrical Roller Bearing NNU49..-S, Non-Locating Bearing, Double Row, Separable, with Cage NNU4952-S-M-SP
  • Volume Discount

Product Details:

Manufacturer part number: NNU4952-S-M-SP

Brand: FAG

Price: 5,286.98

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 360 mm

Width B (or T): 100 mm

Bore diameter: 260 mm

Dynamic load rating (radial): 750000 N

Radial load rating: 1690000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NNU4952-S-M-SP

Part Number
NNU4952-S-M-SP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Fatigue load limit, radial [C ur]
(N)
Limiting speed for grease lubrication [n G Grease]
(1/min)
Limiting Speed for Oil Lubrication [n G Oil]
(1/min)
Clearance Weight
(kg)

5,286.98 €

1000 4 Days 360100260750000169000019000020702430CN31.8

Loading...

  1. 1

This page is Cylindrical Roller Bearing NNU49..-S, Non-Locating Bearing, Double Row, Separable, with Cage, part number NNU4952-S-M-SP.
You can find the detail information about specifications and dimensions on part number NNU4952-S-M-SP.

Variation of this product

Part Number
NNU4922-S-M-SP-C3
NNU4924-S-M-SP-C2
NNU4924-S-M-SP-C3
NNU4952-S-M-SP-C3
NNU4956-S-M-SP
NNU4956-S-M-SP-C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Fatigue load limit, radial [C ur]
(N)
Limiting speed for grease lubrication [n G Grease]
(1/min)
Limiting Speed for Oil Lubrication [n G Oil]
(1/min)
Clearance Weight
(kg)

733.31 €

1 Available 4 Days 150401101320002700003500054006300C32.088

820.34 €

1000 4 Days 165451201750003400004100047505600C22.846

766.77 €

1000 4 Days 165451201750003400004100047505600C32.846

5,286.98 €

1000 4 Days 360100260750000169000019000020702430C331.8

6,071.34 €

1000 4 Days 380100280770000179000019800019702320CN33.3

6,071.34 €

1000 4 Days 380100280770000179000019800019702320C332.5

Tech Support