Spherical Roller Bearing 232..-BE-K, Main Dimensions to DIN 635-2, Tapered Bore (23248-BE-XL-K-C4)

Spherical Roller Bearing 232..-BE-K, Main Dimensions to DIN 635-2, Tapered Bore 23248-BE-XL-K-C4

Product Details:

Manufacturer part number: 23248-BE-XL-K-C4

Brand: FAG

Price: 3,819.43

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 440 mm

Width B (or T): 160 mm

Bore diameter: 240 mm

Dynamic load rating (radial): 2850000 N

Radial load rating: 4000000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23248-BE-XL-K-C4

Part Number
23248-BE-XL-K-C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Accuracy class Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)

3,819.43 €

1000 4 Days 44016024028500004000000Standard1500770C4101.78

Loading...

  1. 1

This page is Spherical Roller Bearing 232..-BE-K, Main Dimensions to DIN 635-2, Tapered Bore, part number 23248-BE-XL-K-C4.
You can find the detail information about specifications and dimensions on part number 23248-BE-XL-K-C4.

Variation of this product

Part Number
23240-BE-XL-K-T52BW
23244-BE-XL-K-T52BW
23248-BE-XL-K-T52BW
23248-BE-XL-K-T52BW-C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Accuracy class Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)

2,390.26 €

1000 4 Days 36012820019400002700000T52BW (Running accuracy P5 for the inner and outer ring)18701000CN53.97

3,221.85 €

1000 4 Days 40014422023800003300000T52BW (Running accuracy P5 for the inner and outer ring)1700880CN75.46

4,000.77 €

1000 4 Days 44016024028500004000000T52BW (Running accuracy P5 for the inner and outer ring)1500770CN101.795

4,000.77 €

1000 4 Days 44016024028500004000000T52BW (Running accuracy P5 for the inner and outer ring)1500770C3102.3

Tech Support