Cylindrical Roller Bearing NUP..-E-M1, with Cage, Single Row, Locating Bearing, Type NUP (Part Numbers)

Cylindrical Roller Bearing NUP..-E-M1, with Cage, Single Row, Locating Bearing, Type NUP
Cylindrical roller bearing NUP..-E-M1, with cage, single row, locating bearing, 2 ribs on outer ring, 1 rib on inner ring, rib washer internal, type NUP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NUP332-E-M1

Part Number
NUP332-E-M1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,414.54 €

1000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(mm) 340 Width B (or T)(mm) 68 Bore diameter(mm) 160
Dynamic load rating (radial)(N) 860000 Radial load rating(N) 1060000 Limiting speed [n G](1/min) 3000
Reference speed [n ϑr](1/min) 1770 Weight(kg) 33.1

This page is Cylindrical Roller Bearing NUP..-E-M1, with Cage, Single Row, Locating Bearing, Type NUP, part number NUP332-E-M1.
You can find the detail information about specifications and dimensions on part number NUP332-E-M1.

Tech Support