Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NUP236-E-XL-M1A-C3
Part Number
|
---|
NUP236-E-XL-M1A-C3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (mm) | Width B (or T) (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Limiting speed [n G] (1/min) | Reference speed [n ϑr] (1/min) | Clearance | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,687.74 € | 1000 | 4 Days | 320 | 52 | 180 | 730000 | 830000 | 3750 | 1850 | C3 | 19.7 |
Loading...
Cage material | Two Piece Brass Cage Lip guided |
---|
This page is Cylindrical Roller Bearing NUP..-E-XL-M1A, with Cage, Single Row, Locating Bearing, Type NUP, part number NUP236-E-XL-M1A-C3.
You can find the detail information about specifications and dimensions on part number NUP236-E-XL-M1A-C3.
Configure
Basic Attributes
Type
Outer Diameter D(mm)
Width B (or T)(mm)
Bore diameter(mm)
Dynamic load rating (radial)(N)
Radial load rating(N)
Limiting speed [n G](1/min)
Reference speed [n ϑr](1/min)
Clearance
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NUP219-E-XL-M1A-C3 |
NUP226-E-XL-M1A-C3 |
NUP2305-E-XL-M1A-C3 |
NUP2308-E-XL-M1A |
NUP318-E-XL-M1A-C3 |
NUP320-E-XL-M1A-C3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter D (mm) | Width B (or T) (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Limiting speed [n G] (1/min) | Reference speed [n ϑr] (1/min) | Clearance | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
358.35 € | 1000 | 4 Days | 170 | 32 | 95 | 260000 | 265000 | 7200 | 3650 | C3 | 3.39 | ||
773.12 € | 1000 | 4 Days | 230 | 40 | 130 | 425000 | 445000 | 5200 | 2800 | C3 | 7.53 | ||
92.22 € | 1000 | 4 Days | 62 | 24 | 25 | 67000 | 56000 | 21500 | 8200 | C3 | 0.430 | ||
150.32 € | 1000 | 4 Days | 90 | 33 | 40 | 132000 | 119000 | 14200 | 5800 | CN | 1.111 | ||
523.83 € | 1000 | 4 Days | 190 | 43 | 90 | 370000 | 350000 | 6300 | 3650 | C3 | 6.4 | ||
684.69 € | 1000 | 4 Days | 215 | 47 | 100 | 450000 | 425000 | 5600 | 3350 | C3 | 8.99 |