Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NUP218-E-XL-M1A-C3
Part Number
|
---|
NUP218-E-XL-M1A-C3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (mm) | Width B (or T) (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Limiting speed [n G] (1/min) | Reference speed [n ϑr] (1/min) | Clearance | Weight (kg) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
278.75 € | 1000 | 4 Days | 160 | 30 | 90 | 215000 | 217000 | 7800 | 3900 | C3 | 2.6 | - |
Loading...
Cage material | Two Piece Brass Cage Lip guided |
---|
This page is Cylindrical Roller Bearing NUP..-E-XL-M1A, with Cage, Single Row, Locating Bearing, Type NUP, part number NUP218-E-XL-M1A-C3.
You can find the detail information about specifications and dimensions on part number NUP218-E-XL-M1A-C3.
Configure
Basic Attributes
Type
Outer Diameter D(mm)
Width B (or T)(mm)
Bore diameter(mm)
Dynamic load rating (radial)(N)
Radial load rating(N)
Limiting speed [n G](1/min)
Reference speed [n ϑr](1/min)
Clearance
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NUP214-E-XL-M1A |
NUP219-E-XL-M1A-C3 |
NUP226-E-XL-M1A-C3 |
NUP2305-E-XL-M1A-C3 |
NUP2308-E-XL-M1A |
NUP2309-E-XL-M1A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter D (mm) | Width B (or T) (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Limiting speed [n G] (1/min) | Reference speed [n ϑr] (1/min) | Clearance | Weight (kg) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
170.95 € | 1000 | 4 Days | 125 | 24 | 70 | 141000 | 138000 | 10100 | 4650 | CN | 1.37 | - | ||
358.35 € | 1000 | 4 Days | 170 | 32 | 95 | 260000 | 265000 | 7200 | 3650 | C3 | 3.39 | - | ||
773.12 € | 1000 | 4 Days | 230 | 40 | 130 | 425000 | 445000 | 5200 | 2800 | C3 | 7.53 | - | ||
92.22 € | 1000 | 4 Days | 62 | 24 | 25 | 67000 | 56000 | 21500 | 8200 | C3 | - | 430.27 | ||
150.32 € | 1000 | 4 Days | 90 | 33 | 40 | 132000 | 119000 | 14200 | 5800 | CN | 1.111 | - | ||
174.34 € | 1000 | 4 Days | 100 | 36 | 45 | 163000 | 154000 | 12800 | 5200 | CN | 1.493 | - |