Cylindrical Roller Bearing NUP..-E-XL-MPAX, with Cage, Single Row, Locating Bearing, Type NUP (NUP234-E-XL-MPAX-C3)

Cylindrical Roller Bearing NUP..-E-XL-MPAX, with Cage, Single Row, Locating Bearing, Type NUP NUP234-E-XL-MPAX-C3
  • Volume Discount

Product Details:

Manufacturer part number: NUP234-E-XL-MPAX-C3

Brand: FAG

Price: 1,465.92

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 310 mm

Width B (or T): 52 mm

Bore diameter: 170 mm

Dynamic load rating (radial): 700000 N

Radial load rating: 780000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NUP234-E-XL-MPAX-C3

Part Number
NUP234-E-XL-MPAX-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Weight
(kg)

1,465.92 €

1 Available 4 Days 310521707000007800003850197018.5

Loading...

  1. 1

This page is Cylindrical Roller Bearing NUP..-E-XL-MPAX, with Cage, Single Row, Locating Bearing, Type NUP, part number NUP234-E-XL-MPAX-C3.
You can find the detail information about specifications and dimensions on part number NUP234-E-XL-MPAX-C3.

Variation of this product

Part Number
NUP2216-E-XL-MPAX-C3
NUP2313-E-XL-MPAX
NUP309-E-XL-MPAX-C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Weight
(kg)

304.40 €

1 Available 4 Days 1403380221000244000900034002.246

370.65 €

1 Available 4 Days 1404865295000285000880040003.78

140.82 €

1 Available 4 Days 1002545116000990001280064001.201

Tech Support