Single-row Cylindrical Roller Bearing, NU Series

Single-row Cylindrical Roller Bearing, NU Series
Cylindrical roller bearing NU..-E-M1A, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NU252-E-M1A-C3

Part Number
NU252-E-M1A-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5,527.25 €

1000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(mm) 480 Width B (or T)(mm) 80 Bore diameter(mm) 260
Dynamic load rating (radial)(N) 1350000 Radial load rating(N) 1890000 Limiting speed [n G](1/min) 2100
Reference speed [n ϑr](1/min) 1110 Weight(kg) 66.55

This page is Single-row Cylindrical Roller Bearing, NU Series, part number NU252-E-M1A-C3.
You can find the detail information about specifications and dimensions on part number NU252-E-M1A-C3.

Tech Support