Spherical Roller Bearing 222..-E1, Main Dimensions to DIN 635-2, Cylindrical Bore (22205-E1-XL-C2)

Spherical Roller Bearing 222..-E1, Main Dimensions to DIN 635-2, Cylindrical Bore 22205-E1-XL-C2
  • Volume Discount

Product Details:

Manufacturer part number: 22205-E1-XL-C2

Brand: FAG

Price: 49.52

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 52 mm

Width B (or T): 18 mm

Bore diameter: 25 mm

Dynamic load rating (radial): 48500 N

Radial load rating: 42500 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22205-E1-XL-C2

Part Number
22205-E1-XL-C2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)

49.52 €

1000 4 Days 5218254850042500144009200C20.171

Loading...

  1. 1

This page is Spherical Roller Bearing 222..-E1, Main Dimensions to DIN 635-2, Cylindrical Bore, part number 22205-E1-XL-C2.
You can find the detail information about specifications and dimensions on part number 22205-E1-XL-C2.

Variation of this product

Part Number
22205-E1-XL-C4
22206-E1-XL>A
22209-E1-XL-C2
22209-E1-XL>A
22210-E1-XL-C2
22210-E1-XL-C5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)

48.57 €

1000 4 Days 5218254850042500144009200C40.171

48.74 €

1 Available 4 Days 6220306400057000125007800CN0.271

57.95 €

1000 4 Days 85234510400099000101005600C20.562

56.38 €

26 Available 4 Days 85234510400099000101005600CN0.562

60.95 €

1000 4 Days 90235010900010700098005100C20.585

60.95 €

1000 4 Days 90235010900010700098005100C50.585

Tech Support